Caterpillar D6TXWVPA

Caterpillar D6TXWVPA

Price
271,000 USD
Year
2015
Working hours
4450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVPA
CategoryDozers
Serial NumberWRN00373
Unit NumberHGN0854
Catalog NumberCU2331729
Manufacturing Year2015
Hours4450 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$ 271,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
D6TXW 2015
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, VPAT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, WINCH/RIPPER(VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, 10, PREMIUM
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone