Caterpillar D6TXL

Caterpillar D6TXL

Price
199,778 USD
Year
2013
Working hours
4342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01290
Unit NumberEM2013117
Catalog NumberCU4350978
Manufacturing Year2013
Hours4342 h
CountryUnited States
LocationDacula, GA
Pricing
Price Excluding Tax$ 199,778
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationAIR SUSPENSION SEAT
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has peeled off and has some rust in areas
  • Good
  • Good
  • FairLeft side panel is dented
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNO RADIO
  • Good
  • GoodAir suspension seat
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front7.7”7.65”
Idlers Front0.96”0.97”
Idlers Rear0.95”0.95”
Segments8.8”8.8”
Track Roller 17.9”7.8”
Track Shoe Grouser Height1.9”1.8”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Equalizer BarGood
emissions
  • Good
  • Good
  • No
  • Def tank is half full
ripper / grapple / winch
  • No ripper or winch is on the machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone