Caterpillar D6T-T4 XL

Caterpillar D6T-T4 XL

Price
215,000 USD
Year
2014
Working hours
4098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T-T4 XL
CategoryDozers
Serial NumberKMR00211
Unit NumberPKMR211
Catalog NumberCU2487475
Manufacturing Year2014
Hours4098 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 215,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationCAB • AIR • S/U BLADE • M/S RIPPER • ARO • NEW UNDERCARRIAGE • ULTRA LOW SULFUR DIESEL FUEL

ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAWBAR, RIGID SHORT
ENG S/N SYE01929
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (NON VPAT)
INSTRUCTIONS, DOMESTIC
6SU XL BULLDOZER
LANE 3 ORDER
LIGHTS, 6, BASIC
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • FairCondensor cover is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft fender Ding
  • Good
  • Good
  • Good
  • Yes
safety items
  • GoodMarch 2018
  • GoodErops
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • FairCheck the filter area _ Appears to have a filter or hose leaking
  • Good
  • Good
  • Good
  • FairStarting to leak
  • Good
  • Good
  • Yes
blade
  • Laser blade mount has been welded up and bent
  • Good
  • Good
  • Good
  • Good
  • FairRemove shims
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEBottom rollers are guarded _ check because guards arebgetting close to the pads
Equalizer BarGood
Idlers Rear2940
Links121.580
Pins & Bushings (External)68.976
Segments75
Sprocket Segments8.195
Track Roller 1GUARDS
Track Shoes (Width)24" 4780
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front18340
Idlers Front30.550
ripper / grapple / winch
  • FairFrame has been welded on the right side
  • FairBushing play
  • PoorReplace shank and play at the pin
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone