Caterpillar D6TVP

Caterpillar D6TVP

Price
On Request
Year
2014
Working hours
4705 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TVP
CategoryDozers
Serial NumberRAD00357
Unit Number001407480
Catalog NumberCU2072597
Manufacturing Year2014
Hours4705 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
LGP
ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT 120V
HYDRAULICS, WINCH/RIPPER(VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, 10, PREMIUM
NO REAR ATTACHMENT
OIL CHANGE, HIGH SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
UNDERCARRIAGE, HD, PART GUIDE
VPAT XW/LGP BULLDOZER COMPLETE
TRACK,790MM / 31" MS OFFSET HD
FINAL DRIVE XW/LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFuel tank guard
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBattery disconnect switch cover bent
  • Good
  • Good
  • No
  • Yes@ last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • GoodFront storage door missing. Small dash insert missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • Good
  • Good
  • Good
  • GoodAir ride
  • Good
  • Good
  • Yes
  • No
  • No rear camera installed
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodReversible
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodMinor P&B wear
  • GoodMinor wear
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRoot Rake ears welded on
  • Good
  • Good
  • Some wear and overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front195 mm195 mm1010
Idlers Front6060
Idlers Rear6060
Links133 mm133 mm88
Pins & Bushings (External)71.5 mm71.5 mm1010
Segments1010
Track Roller 123 mm23 mm1616
Track Roller 224 mm24 mm1212
Track Roller 3//
Track Roller 423 mm23 mm1212
Track Roller 523 mm23 mm1212
Track Roller 6//
Track Roller 723 mm23 mm1212
Track Roller 824 mm24 mm1616
Track Shoe Grouser Height58 mm58 mm2525
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating bushings
Bottom RollersReplaced at 4000 hrs
Cannon / Track AdjusterGood
Equalizer BarSome wear
Link / Brand / Part NumberSystem One Cat 234-9699
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Replaced at 4000 hrs
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
SegmentsReplaced at 4000 hrs
Track Shoes Width / Type32" SG LGP Shoes
comments, misc. repairs, general remarks
  • Inspection done @ 4705 hrs
  • Overall good machine
emissions
  • Good
  • Good
  • No
  • Full
  • Operates well
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOne mis-matched shank
  • Overall good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone