Caterpillar D6T

Caterpillar D6T

Price
On Request
Year
2011
Working hours
4199 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberLAE00526
Unit NumberCM25976
Catalog NumberCU4397737
Manufacturing Year2011
Hours4199 h
CountryPeru
LocationCusco
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
SCREENSSCREENS
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFALTA ALGUNOS RETOQUES.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • GoodROJO.
  • Good
  • Good
  • Good
  • Good
  • No
  • 88psi 73psi 80psi
  • Good
  • YesFUGA POR EL SELLO DE TAPA FRONTAL.
  • No
  • Yes
  • Yes
  • No
  • YesFUGA DE ACEITE POR EL CARTER DEL MOTOR.
  • Yes
cooling system
  • PoorCORREA EN MAL ESTADO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
  • No
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • FairBORNE NEGATIVO DE BATERIA DAÑADO NO TIENE LLAVE SWICH DE CORTE DE BATERIA.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • FairFALTA CUCHILLAS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front41.241.14848
Idlers Front2624117
Idlers Rear25.5261713
Pins & Bushings (External)8.88.36359
Pins & Bushings (Internal)40640600
Segments2162164848
Track Roller 144.344.702018
Track Roller 245.645.61313
Track Roller 344.945.201715
Track Roller 444.8451716
Track Roller 544.744.91817
Track Roller 644.845.51713
Track Roller 743.142.82729
Track Shoe Grouser Height13.913.8
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link / Brand / Part Number8E-7406
Notes - UNDERCARRIAGEZAPATAS RECALZADAS.
Track Shoes Width / TypeZAPATA RECALZADAS.
emissions
  • Good
  • Good
  • No
ripper / grapple / winch
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FERREYROS S.A.See InventoryWebsiteSelect contact
Dante Peirano
Peru
Telephone:+51 1 1 6264642
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone