Caterpillar D6T LGP PL

Caterpillar D6T LGP PL

Price
480,000 USD
Year
2012
Working hours
3485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP PL
Categorypipelayers
Serial NumberZJB00514
Unit NumberZJB514
Catalog NumberCU4417921
Manufacturing Year2012
Hours3485 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 480,000
Tax-
Price Including Tax-
Features
Additional Information24" BOOM
ALTERNATOR, 150 AMP
COUNTERWEIGHT, REAR
DRAINS, ECOLOGY, POWERTRAIN
HANDLES, HEAVY DUTY
HEATER, ENGINE COOLANT, 120V
HEAVY DUTY GUARD PACKAGE
LANE 3 ORDER
LIGHTS 10, PREMIUM
MIDWESTERN M572CH SIDEBOOM
OIL CHANGE SYSTEM, POWERTRAIN
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE W/SCREEN
SATELLITE PRODUCT LINK
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
TRACK, 30" MS (45 SEC) HD
UNDERCARRIAGE, HEAVY DUTY LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone