Caterpillar D6T

Caterpillar D6T

Price
260,000 USD
Year
2015
Working hours
4190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberKMR00482
Unit NumberKMR00482
Catalog NumberCU4368061
Manufacturing Year2015
Hours4190 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax$ 260,000
Tax-
Price Including Tax-
Features
Additional InformationDRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID SHORT
FINAL DRIVE, XL
LANE 3 ORDER
PACK, DOMESTIC TRUCK, MTTT
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD, PART GUIDE
BASIC ARRANGMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone