Caterpillar D6T

Caterpillar D6T

Price
235,000 USD
Year
2015
Working hours
4059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberKMR00300
Unit NumberKMR300
Catalog NumberCU4400858
Manufacturing Year2015
Hours4059 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
Additional Information6SU XL BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
COMPONENT,NON-VPAT
COMPONENTS, STD
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T XL TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FENDER WITH SEAL GROUP
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (NON VPAT)
INSTRUCTIONS, DOMESTIC
LIGHTS, 6, BASIC
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodEnclosed cab
  • Fairsmall cover over the radiator cap is missing.
  • Good
  • Good
  • Good
  • Goodpaint worn on the undercarriage, light scratches
  • Good
  • Goodsmall bend at the left rear corner of battery box guard
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Engine starts and runs good, has good power does not stall when functions are bottomed out, no visible leaks or abnormal noises.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • coolant level is correct, normal wear on the components, no visible leaks
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • Electrical components are in place and functional
transmission
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Transmission is functional, no abnormal noises or visible leaks. It does shift through all the gears with no hesitation or abnormal noises.
steering
  • Good
  • Good
  • Good
  • Steering system functions correctly
brake
  • Good
  • Good
  • Brakes function as they should.
hydraulics
  • Good
  • Goodhoses have some small abrasions
  • Good
  • Goodslight slack, nothing excessive, normal wear, no visble leaks
  • Good
  • Goodno abnormal noises or loss of performance
  • Good
  • Goodslight slack, nothing excessive, normal wear, no visble leaks
  • No
  • hydraulic system functins as it should. no loss of performance, or abnormal noises
blade
  • Goodslight slack, nothing excessive, normal wear
  • Goodlight wear
  • Good
  • Goodno visible cracks.
  • Goodslight slack, nothing excessive, normal wear
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1921932824
Idlers Front28283232
Idlers Rear28283232
Links1251265244
Pins & Bushings (External)8.869.446156
Track Roller 119192424
Track Roller 218181818
Track Roller 318181818
Track Roller 418181818
Track Roller 518181818
Track Roller 618191824
Track Roller 721213636
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes Width / Type24"
ripper / grapple / winch
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone