Caterpillar D6T XW R

Caterpillar D6T XW R

Price
242,000 USD
Year
2014
Working hours
2297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T XW R
CategoryDozers
Serial NumberSLJ01218
Unit Number181U014
Catalog NumberCU4323569
Manufacturing Year2014
Hours2297 h
CountryUnited States
LocationIA
Pricing
Price Excluding Tax$ 242,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
SCREENSSCREENS
Additional InformationPICTURES AS OF: 9/10/18 1629 HOURS

ACCUGRADE READY
BLUETOOTH RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodNew Diamond cab.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew screen.
  • Good
  • Good
  • GoodNew sweeps.
  • No
safety items
  • Good
  • Good
  • Good
  • GoodFebruary 2014.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCold air.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM weather band.
  • GoodVinyl seat.
  • GoodManual suspension seat.
  • GoodSome are faded.
  • Good
  • YesOMM in poor condition.
  • No
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • Engine starts and runs correctly.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic fan drive.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1600 rpm stall speed.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
blade
  • Good
  • GoodRecently flipped/new end bits 95% remaining.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Yes
  • Oil levels good, magnetic plugs looked good.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front191.51923028
Idlers Front535366
Idlers Rear535366
Links37.137.13030
Pins & Bushings (External)13.213.51812
Pins & Bushings (Internal)81381322
Segments2202202727
Track Roller 141.440.93840
Track Roller 2GuardGuard
Track Roller 343.743.42425
Track Roller 444.243.92122
Track Roller 544.743.91822
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Shoe Grouser Height70.670.12223
Bottom RollersCAT System One
Cannon / Track AdjusterGood, no leaks
Carrier RollersCAT System One
Equalizer BarGood condition.
Idlers / TypeCAT System One relieved tread
Link / Brand / Part NumberCAT System-one.
Pivot ShaftGood, no leaks
SegmentsGood.
Track Shoes Width / Type30"
comments, misc. repairs, general remarks
  • Machine OROPS as Factory Specs. Machine had new Diamond Cab with Heat and AC installed, New Diamond Ripper, New Diamond Sweeps all installed August, 2018 at 1627 hours
emissions
  • Good
  • GoodOriginal DPF.
  • No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew.
  • New Diamond ripper installed.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone