Caterpillar D6T LGP

Caterpillar D6T LGP

Price
On Request
Year
2008
Working hours
14758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP
CategoryDozers
Serial NumberLKJ00209
Catalog NumberCU4258777
Manufacturing Year2008
Hours14758 h
CountryDenmark
LocationBroendby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGROSS WEIGHT: 23365 KG
TRANSPORT DIMENSIONS (LXWXH): 0.01X0X0 M
PRODUCTION COUNTRY: FR
DELIVERY TERMS: EXW
CE MARKED: YES
INCL RIPPER / NEW SEAT.
FRONT TYRES REMAINING: 75, SHOES 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone