Caterpillar D6T LGP

Caterpillar D6T LGP

Price
231,500 USD
Year
2016
Working hours
3714 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP
CategoryDozers
Serial NumberHTZ00636
Unit Number181U020
Catalog NumberCU4343641
Manufacturing Year2016
Hours3714 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$ 231,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
SCREENSSCREENS
Additional InformationPICTURES AS OF: 10/21/19 3713 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • No
  • Some corrosion in areas, not excessive...possibly operated in salt/fertilizer.
  • GoodSome rust on hinge/cover.
  • GoodStraight and secured.
  • Good
  • Good2 piece counterweight installed.
  • Good
  • GoodPull pin installed.
  • GoodStraight, no damage.
  • GoodStraight, no damage.
  • GoodGood condition, no damage/leaks.
  • GoodAll straight and secured.
  • GoodStraight, no damage.
  • FairSome chipping, surface rust in areas.
  • GoodPlastic turbo style.
  • GoodStraight and secured.
  • GoodGood condition, no damage.
  • GoodAll straight, no damage.
  • GoodStraight, no damage.
  • GoodGood condition, no damage.
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodWorking correctly.
  • GoodWorking correctly.
  • Good
  • GoodMarch 2016.
gauges, operator station, console
  • Yes
  • Yes
  • GoodCooling correctly.
  • GoodConsoles and interior panels are clean and in good condition.
  • Good
  • Good
  • GoodAll working.
  • Good
  • GoodClean, no sagging.
  • GoodAll fan speeds working correctly.
  • Good
  • GoodWorking/counting correctly.
  • GoodMonitor panel is clean, no scratches.
  • GoodCAT AM/FM weather band.
  • GoodHeated cloth seat, good condition .
  • GoodAir suspension seat.
  • Good
  • GoodAll wipers and washers are working correctly.
engine
  • No
  • Yes
  • No
  • No
  • Normal, 57 psi.
  • None, normal.
  • GoodELC.
  • GoodNo leaks/looseness.
  • GoodNo leaks.
  • Good
  • GoodEngine starts and runs correctly.
  • GoodNo leaks.
cooling system
  • No
  • Yes
  • Good
  • GoodClean, no damage.
  • Good
  • GoodHydraulic fan drive, no leaks.
  • GoodNo leaks.
  • GoodClean, no damage.
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • GoodCharging correctly, 27.5 volts.
  • GoodClean, no corrosion.
  • Good
  • GoodNo visible issues.
  • GoodAll working.
transmission
  • No
  • Yes
  • No
  • Good
  • GoodMachine drives and shifts correctly through all gears.
  • GoodNo visible leaks.
  • Good
  • GoodStalls correctly.
  • GoodShifts correctly/smoothly.
  • GoodShifts correctly/smoothly.
steering
  • GoodNo looseness.
  • GoodMachine steers correctly.
brake
  • 2nd.
  • Good
  • Good
hydraulics
  • No
  • GoodNo looseness.
  • GoodNo leaks, minor rust on some fittings.
  • GoodDry.
  • Good
  • GoodHydraulic functions operate correctly.
  • Good
  • GoodDry.
blade
  • GoodNo damage.
  • Good60% remaining, edges have been flipped.
  • GoodMinor wear/dents.
  • GoodNo looseness.
  • GoodMinor looseness in tilt cylinder pin.
  • Good
  • Good
  • Good
  • Good
  • GoodNo looseness.
final drives
  • Yes
  • Oil levels are correct, oil looks clean.
  • GoodMinor rust, no damage/leaks.
  • GoodMinor rust, no damage/leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cannon / Track AdjusterNo leaks.
Carrier RollersCAT system-one sealed roller.
Equalizer BarNo looseness, outer bearings replaced at 3712 hrs.
Idlers / TypeCAT system-one relieved center tread.
Link / Brand / Part NumberCAT system-one.
Pivot ShaftGood, no leaks.
SegmentsSome wear, 57% remaining.
Track Shoes Width / Type36” extreme service.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front183.0182.55253
Idlers Front50503030
Idlers Rear50503030
Links40.140.166
Pins & Bushings (External)13.513.51212
Segments2172174343
Track Roller 136.836.86363
Track Roller 238.94852
Track Roller 3GuardGuard
Track Roller 439.639.64848
Track Roller 539.940.14645
Track Roller 6GuardGuard
Track Roller 739.439.14951
Track Roller 838.137.95759
Track Shoe Grouser Height85.385.11112
comments, misc. repairs, general remarks
  • Inspected 10-21-19 at 3713 hrs.
emissions
  • No
  • GoodPerformed ARD ignition test successfully.
  • GoodOriginal DPF.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone