Caterpillar D6RIILGP

Caterpillar D6RIILGP

Price
58,000 USD
Year
2004
Working hours
13378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIILGP
CategoryDozers
Serial NumberBNC00324
Unit NumberMJ004319
Catalog NumberCU4450343
Manufacturing Year2004
Hours13378 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax$ 58,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, SBLADE, S
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationLGP
U/C% REMAINING @ 13,375 HOURS - LINKS @ 65%, BUSHINGS @ 90%, SHOES @ 30%, FRONT IDLERS @ 0%, REAR IDLER WELDED, CARRIER ROLLER @ 90%, ROLLERS @ 65%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone