Caterpillar D6RIILGP

Caterpillar D6RIILGP

Price
54,250 USD
Year
2003
Working hours
19030 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIILGP
CategoryDozers
Serial NumberADE00154
Unit NumberD5636
Catalog NumberCU4453205
Manufacturing Year2003
Hours19030 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 54,250
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SBLADE, S
DIFF STEERDIFF STEER
Additional InformationINSPECTION COMPLETED @ 18,908 HOURS

LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR PLAY
  • Good
  • GoodNO CRACKS SEEN
  • FairLOOKS GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • NoWILL BE CLEANED PRIOR TO SALE
  • NoHAS GOOD SSAMPLE HISTORY
  • NICE STRAIGHT MACHINE FOR HOURS
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • FairTO COLD TO CHECK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE AND FUNCTIONAL
  • Good
  • GoodRADIO
  • Fair
  • FairSPRING SUSPENSION
  • Good
  • Fair
  • Yes
  • No
  • No
engine
  • Good
  • GoodNORMAL
  • Good
  • GoodREPAIRED 3/2019
  • GoodHEUI PUMP REPLACED @ 14,157 HOURS
  • Good
  • FairENGINE OIL CHANGED @ 18703 HOURS
  • Good
  • Good
  • Yes,INOR
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ENGINE RECONDITIONED @ 12475 HOURS. NEW CAMSHAFT, MAIN & ROD BEARINGS @ 18826 HOURS
  • NORMAL
  • NORMAL
cooling system
  • Good
  • GoodNEW ENGINE OIL COOLER @ 14,080 HOURS
  • Good
  • GoodMECHANICAL
  • Good
  • Good
  • Good
  • Good
  • No
  • YesMINOR LEAKS TO BE REPAIRED
  • Yes
  • Yes
  • No
  • COOLING SYSTEM FUNCTIONS NORMAL
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairORIGINAL
  • Good
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRECONDITIONED WITH TRANSMISSION @ 12,475 HOURS
  • Good
  • Good
  • GoodTRANSMISSION OIL CHAGED @ 18,703 HOURS
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • HOLDS IN 2ND GEAR
  • GOOD AND FUNCTIONAL
hydraulics
  • GoodFLOAT TO BE REPAIRED
  • Good
  • Good
  • Good
  • FairMINOR TO MODERATE PLAY
  • Good
  • Fair
  • Good
  • Good
  • No
  • PERFORMING NORMAL
blade
  • Good
  • FairHAVE BEEN TURNED
  • Good
  • FairMINOR PLAY
  • Fair
  • Fair
  • FairMINOR PLAY
  • PoorCENTER PUSH ARM TRUNNION BEARING IS WORN
final drives
  • Good
  • Fair
  • Good
  • Fair
  • YesBOTH APPEARED NORMAL
  • BOTH FINALS ARE LEVEL AND WERE CHANGED @ 18604 HOURS
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front187.5 MM185.0 MM2935
Idlers Front32 MM33 MM5660
Idlers Rear30 MM30 MM4848
Links124 MM124 MM6060
Pins & Bushings (External).45".45"3232
Segments3030
Track Shoe Grouser Height57 MM57 MM3838
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?YesPIN TURNED @ 17840 HOURS
Bottom RollersTHE BOTTOM ROLLERS AVERAGE 191.5 MM OR 48% WEAR
Cannon / Track AdjusterDRY
Equalizer BarSHOWS PLAY
Link / Brand / Part Number378-8242 SALT LINKS
Pivot ShaftDRY AND LAST RESEALED @ 15,354 HOURS WITH LEVEL 1 LEAK ON LH SIDE
Track Shoes Width / Type36" EXTREME SERVICE SHOES
comments, misc. repairs, general remarks
  • MACHINE HAAS GOOD OVERALL OPERATION AND PERFORMANCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone