Caterpillar D6N XL

Caterpillar D6N XL

Price
126,500 USD
Year
2011
Working hours
5659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberLJR00440
Unit Number191U004
Catalog NumberCU4441600
Manufacturing Year2011
Hours5659 h
CountryUnited States
LocationHannibal, IA
Pricing
Price Excluding Tax$ 126,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
Additional InformationPICTURES AS OF: 5/15/19 5648 HOURS

AIR SUSPENSION SEAT
BLADE SHAKE
XL
ACCUGRADE READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodBatteries are clean and secured.
  • GoodStraight and secured.
  • GoodNo damage.
  • GoodMinor scratches/scrapes.
  • Good
  • FairLH engine door damaged, screen dented/cut.
  • GoodNo dents/damage.
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading, some peeling on nose.
  • FairTop radiator guard/screen is bent/broken.
  • Good
  • Good
  • GoodStraight, no damage.
  • No
safety items
  • Good
  • Good
  • Good
  • GoodFebruary 2011.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • GoodClean, no damage.
  • Good
  • Good
  • GoodAll working.
  • GoodNo damage/cracks.
  • GoodMinor dirt spots.
  • GoodAll fan speeds working correctly.
  • Good
  • Good5648 hrs.
  • GoodExcellent condition.
  • Good
  • GoodCloth air ride seat.
  • GoodFading of switch symbols on throttle and hydraulic lock switches.
  • Good
  • Yes
engine
  • Good
  • GoodELC.
  • GoodNo leaks/looseness.
  • Good
  • Good
  • Good
  • Good
  • No
  • YesSome peeling.
  • Yes
  • No
  • NoMinor seep/dirt collecting LH side of engine.
  • Normal, 68 psi.
  • Normal.
cooling system
  • Good
  • Good
  • GoodClean, couple minor bent fins.
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodNo visible issues.
  • GoodAll working.
  • No
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1940 rpm.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • Good
  • Good
  • Steers correctly, smooth/quiet.
brake
  • Good
  • Good
  • 2.0
hydraulics
  • GoodBoth dry.
  • GoodNo looseness in pilot control.
  • GoodDry.
  • GoodDry.
  • Good
  • Good
  • GoodDry.
  • No
blade
  • GoodNo dents/damage.
  • Good
  • Good
  • GoodMinor bends at edges.
  • GoodMinor wear/movement.
  • FairSome wear/movement in angle and tilt cylinder pins/bearings, 1/8” - 3/16”
  • Good
final drives
  • Good
  • Good
  • Yes
  • Oil levels are correct, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157.51574143
Frame Extension5253
Idlers Front27272424
Idlers Rear26261616
Links36.336.33030
Pins & Bushings (External)11.711.72525
Pins & Bushings (Internal)7637621810
Segments206.5206.53737
Track Roller 140.640.93230
Track Roller 241.441.72624
Track Roller 340.941.43026
Track Roller 441.441.92622
Track Roller 541.741.72424
Track Roller 642.241.92022
Track Roller 740.641.23228
Track Shoe Grouser Height62.762.72222
Guiding Guard - LeftGoodMinor wear.
Guiding Guard - RightGoodMinor wear.
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood, no leaks.
Equalizer BarGood, rebuilt at 5647 hrs.
Link / Brand / Part NumberITR links.
Pivot ShaftGood, no leaks.
Track Shoes Width / Type24” single grouser.
comments, misc. repairs, general remarks
  • Inspected 5-15-19 at 5648 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone