Caterpillar D6NLGP CGC

Caterpillar D6NLGP CGC

Price
331,000 USD
Year
2016
Working hours
3443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP CGC
CategoryDozers
Serial NumberMG500517
Unit Number1476350PF
Catalog NumberCU4249699
Manufacturing Year2016
Hours3443 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 331,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationREGIONAL PACKAGE, AM-N
AIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER VPAT LGP, GRADE W/3D
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
D6N LGP TRACTOR
DEMAND FAN STANDARD
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, FF & REFILL READY
TRACK, 33" ES LGP HD
UC, LGP, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone