Caterpillar D6N LGP TC

Caterpillar D6N LGP TC

Price
165,790 USD
Year
2016
Working hours
3622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP TC
CategoryDozers
Serial NumberMG500415
Unit Number0MG500415
Catalog NumberCU2449265
Manufacturing Year2016
Hours3622 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$ 165,790
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB PROTECTION PACKAGE
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone