Caterpillar D6N

Caterpillar D6N

Price
185,000 USD
Year
2015
Working hours
4444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N
CategoryDozers
Serial NumberPBA02555
Unit Number001408260
Catalog NumberCU2147223
Manufacturing Year2015
Hours4444 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 185,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DIRECT DRIVE FAN, REVERSING
GUARD GUIDING, FRONT & REAR
GUARD STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
NO REAR ATTACHMENT PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
BLADE, 161 ARO LGP
D6N LGP TRACTOR
TRACK, 33 , MS, LGP
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
UNDERCARRIAGE, SYSTEMONE, LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • GoodMissing pin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor fins bent
  • Good
  • Good
  • No
  • Yes@ last service
  • Overall good
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodLeft door will not hold open
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No radio installed at this time
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Starts and charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1701713028
Idlers Front6060
Idlers Rear6060
Links1171174545
Pins & Bushings (External)62623636
Segments3030
Track Roller 129295353
Track Roller 2//
Track Roller 329295353
Track Roller 429295353
Track Roller 529295353
Track Roller 629295353
Track Roller 7//
Track Roller 829295353
Track Shoe Grouser Height35356060
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating bushings
Cannon / Track AdjusterGood
Equalizer BarMinor wear
Link / Brand / Part NumberCAT 235-2501
Notes - UNDERCARRIAGERollers #2 and #7 have track guide guards
Notes - UNDERCARRIAGE 1System one U/C
Pins & Bushings (External)Rotating
Pivot ShaftGood
Track Shoes Width / Type33" S/G
comments, misc. repairs, general remarks
  • Inspection done @ 4444 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone