Caterpillar D6N

Caterpillar D6N

Price
199,500 USD
Year
2016
Working hours
3604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N
CategoryDozers
Serial NumberMG500536
Unit NumberEQ024395
Catalog NumberCU2413982
Manufacturing Year2016
Hours3604 h
CountryUnited States
LocationGarner, NC
Pricing
Price Excluding Tax$ 199,500
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB COMFORT PACKAGE
COMPLETE STORAGE PROTECTION
D6N LGP TRACTOR
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • FairRight side with minor damage
  • Good
  • GoodRight hard nose grab rail bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • Good
  • No
  • Yes@ last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No rear camera installed
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • FairNotable tilt cylinder area wear
  • Good
  • Good
  • Good
  • Overall good w/ some wear
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1631655044
Idlers Front5050
Idlers Rear5050
Links1151156060
Pins & Bushings (External)60605050
Segments5050
Track Roller 131316060
Track Roller 230305656
Track Roller 330305656
Track Roller 4//
Track Roller 530305656
Track Roller 630305656
Track Roller 730305656
Track Roller 830305656
Track Shoe Grouser Height48483030
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating
Cannon / Track AdjusterGood
Equalizer BarGood
Link / Brand / Part NumberCat 235-2501
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)System One rotating
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Track Shoes Width / Type33" s/g
comments, misc. repairs, general remarks
  • Inspection done @ 3604 hrs
  • Overall good machine
emissions
  • Good
  • Good
  • No
  • Full
  • Operates well
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone