Caterpillar D6NLGP

Caterpillar D6NLGP

Price
205,000 USD
Year
2015
Working hours
2765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02542
Unit NumberSUC0034
Catalog NumberCU4440287
Manufacturing Year2015
Hours2765 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 205,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
- FOLEY WORK READY -
SHOWN ATACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4I
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
3593410 BLADE ACCUGRADE RDY, LGP
ACCUGRADE VPAT
AIR CLEANER, ENGINE
BATTERY, HD
BOX, REAR, STANDARD
CAB,PROTECTION PKG
CATERPILLAR PRODUCT LINK 321
D6N LGP TRACTOR
D6N, LGP, BASE PKG
DOZER, VPAT LGP,PK
FAN, DIRECT DRIVE, STANDARD
GRD, VPAT, HD PKG
GUARD CENTER
GUARD STD,TANK STD
HYDRAULIC OIL, STANDARD
PTO LINES, REAR, STANDARD
RADIATOR, STANDARD
RIPPER READY PKG
SEAT, CLOTH, AIR SUSPENSION
TANK FUEL, STANDARD
TRK, 33", ES, LGP
UNDERCARRIAGE, LGP
WARNING DECALS, ANSI, FOR NACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone