Caterpillar D6K2 LGP

Caterpillar D6K2 LGP

Price
178,491 USD
Year
2016
Working hours
1040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 LGP
CategoryDozers
Serial NumberEL700117
Unit Number0EL700117
Catalog NumberCU4259841
Manufacturing Year2016
Hours1040 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$ 178,491
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information*AIR CLEANER, STANDARD
*ARO, MECHANICAL PITCH
*CAB COMFORT PACKAGE
*COLD WEATHER, 120V, PACKAGE
*D6K2 LGP TRACTOR
*FAN, DEMAND
*GUARD, TRACK GUIDING, F&R
*HYDRAULIC OIL, STANDARD
*PROTECTION PACKAGE, STANDARD
*REGIONAL PACKAGE ADSD-N
*RIPPER READY PACKAGE
*ROLLERFRAME, 8/2 HEAVY DUTY
*STARTER, STANDARD
*TANK FUEL, STANDARD
*TRACK, 30", ES, LGP, HD
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
BLADE, 145" ARO LGP
CYLINDER ROD FLUID FILM PROTEC
LANE 1 ORDER
MANUAL, ENGLISH
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone