Caterpillar D6K2 LGP

Caterpillar D6K2 LGP

Price
174,000 USD
Year
2016
Working hours
2942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 LGP
CategoryDozers
Serial NumberJTR00502
Unit NumberEQ056484
Catalog NumberCU2541044
Manufacturing Year2016
Hours2942 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 174,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
D6K2 LGP TRACTOR
D6K2 LGP TRACTOR, DCA6
FAN, DEMAND
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
LANE 1 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone