Caterpillar D5MXL

Caterpillar D5MXL

Price
35,100 USD
Year
1998
Working hours
13260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5MXL
CategoryDozers
Serial Number5ES00455
Unit NumberD#5736
Catalog NumberCU4457318
Manufacturing Year1998
Hours13260 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 35,100
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
OROPSOROPS
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional InformationETHER AID
FTC
OPEN HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Fair
  • Fair
  • FairFADED
  • Good
  • Fair
  • Good
  • Good
  • FairRH REAR GRAB IRON BENT
  • Fair
  • Fair
  • Good
  • PoorFADED AND SHOWING RUST
  • FairDIRTY
  • Fair
  • Fair
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • YesSOME WEAR ON DECAL
  • PoorNOT WORKING
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • No
  • Yes
  • GoodCOVER DOES NOT CLOSE
  • Good
  • Good
  • Good
  • PoorDIRTY
  • Fair
  • Good
  • Good
  • PoorNO ADJUSTMENT, SEAT COVER CRACKED
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • SMOKES ON START UP
  • FairDIRTY
  • GoodGREEN
  • Good
  • FairRUST ON TOP AND SMALL HOLE
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • No
  • No
  • FairWATER PUMP BELT LOOSE
  • Good
  • Good
  • GoodBELT
  • Good
  • Good
  • Good
  • GoodBELT LOOSE
electrical, starting and charging system
  • No
  • No
  • YesNO BOTTLE
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodFRONT LIGHT LOOSE
transmission
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • 2ND
  • Good
  • Good
hydraulics
  • No
  • FairBEARINGS BAD BOTH CYLINDERS
  • PoorPLAY IN LINGAGE AND BINDS UP
  • Good
  • Good
  • Good
  • FairSOME PLAY IN CYLINDER ENDS
  • Fair
  • Good
  • Good
  • FairBEARINGS LOOSE BOTH SIDES
blade
  • ALL PINS HAVE PLAY
  • Fair
  • FairPLAY IN PINS AND DIRTY
  • FairWORN BUT CAN BE TURNED
  • FairSHOWING WEAR, PLATES WELDED TO FACE
  • FairSOME PLAY
  • Fair
  • Fair
  • FairSOME PLAY
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarALL PINS HAVE 1/8" OR MORE PLAY
Link / Brand / Part NumberCAT 108-0948
Track Shoes Width / TypeMODERATE SERVICE TRACK SHOE
Guiding Guard - LeftPoorNO GUARD
Guiding Guard - RightGoodONE GUARD
Track Frame - LeftFairSMALL CRACK AT CARRIER ROLLER MOUNT
Track Frame - RightFairSMALL CRACK AT CARRIER ROLLER MOUNT
Carrier Rollers Front155 MM155 MM1515
Idlers Front24 MM24 MM4040
Idlers Rear21 MM21 MM2020
Links102 MM102 MM4848
Pins & Bushings (External)57 MM57 MM6060
SegmentsFAIRFAIR
Track Roller 117 MM175050
Track Roller 216 MM16 MM4242
Track Roller 317 MM16 MM5040
Track Roller 416 MM40
Track Roller 516 MM15 MM4030
Track Roller 616 MM16 MM4040
Track Shoe Grouser Height36 MM36 MM4242
comments, misc. repairs, general remarks
  • BLADE BEARING AND PINS HAVE PLAY
  • HYDRAULIOC CONTROL LEVER LINKAGE LOOSE AND BINDS UP.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone