Caterpillar D5K2XLA

Caterpillar D5K2XLA

Price
125,410 USD
Year
2016
Working hours
1445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XLA
CategoryDozers
Serial NumberKW202240
Unit Number6CR5983
Catalog NumberCU2460231
Manufacturing Year2016
Hours1445 h
CountryUnited States
LocationChanute, KS
Pricing
Price Excluding Tax$ 125,410
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

BLADE, D5K XL, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO, PP
COUNTERWEIGHT, FRONT
D5K2XL 2016
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD,BELLY,HD XL
GUARD,TRK GUIDING,CENTER,S1
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 20", MS, SYSTEMONE
UNDERCARRIAGE, SYSTEMONE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone