Caterpillar D5K2 CAB

Caterpillar D5K2 CAB

Price
125,500 USD
Year
2017
Working hours
2500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 CAB
CategoryDozers
Serial NumberKW202534
Unit NumberNM74202
Catalog NumberCU2487067
Manufacturing Year2017
Hours2500 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$ 125,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, D5K XL, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO, PP
COUNTERWEIGHT, FRONT
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
GUARD, BELLY, XL
GUARD, TRACK ROLLER, FULL,SALT
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 4
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
RIPPERS NM55554R S/N JMJ00350
SEAT,CLOTH,HEATED SEAT&CNTRLS
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
TRACK, 20", MS, SALT
UNDERCARRIAGE, SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone