Caterpillar D5K2XLX

Caterpillar D5K2XLX

Price
98,610 USD
Year
2016
Working hours
2681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XLX
CategoryCrawler dozers
Serial NumberKW202296
Unit Number6CR5993
Catalog NumberCU2460232
Manufacturing Year2016
Hours2681 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax98,610 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

GUARD,TRK GUIDING,CENTER,ABR
TRACK, 20", MS, ABRASION
UNDERCARRIAGE, ABRASION
ACCUGRADE READY OPTION (ARO)
POWER BLADE PITCH
REAR CAMERA
CAT GRADE WITH SLOPE ASSIST
CAB, ROPS, HEATER & A/C
2016 MODEL
BLADE, D5K XL, ACCUGRADE
COUNTERWEIGHT, FRONT
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
HEATER, ENGINE COOLANT (120V)
CONTROL, SLOPE ASSIST, ARO, PP
GUARD,BELLY,HD XL
ENGINE,EPA 4F,EU IV,JAPAN 2014
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

GUARD,TRK GUIDING,CENTER,ABR
TRACK, 20", MS, ABRASION
UNDERCARRIAGE, ABRASION
ACCUGRADE READY OPTION (ARO)
POWER BLADE PITCH
REAR CAMERA
CAT GRADE WITH SLOPE ASSIST
CAB, ROPS, HEATER & A/C
2016 MODEL
BLADE, D5K XL, ACCUGRADE
COUNTERWEIGHT, FRONT
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
HEATER, ENGINE COOLANT (120V)
CONTROL, SLOPE ASSIST, ARO, PP
GUARD,BELLY,HD XL
ENGINE,EPA 4F,EU IV,JAPAN 2014
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone