Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
98,700 USD
Year
2016
Working hours
3464 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY202504
Unit NumberEQ0062267
Catalog NumberCU2510064
Manufacturing Year2016
Hours3464 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 98,700
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information26" MS SYSTEMONE TRACK
3V HYDRAULICS
5K PAT LGP DOZER
6 LIGHTS
CAT GRADE CONTROL
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone