Caterpillar D11T

Caterpillar D11T

Price
540,000 USD
Year
2012
Working hours
26436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D11T
CategoryDozers
Serial NumberJEL00262
Unit Number135047
Catalog NumberCU2559544
Manufacturing Year2012
Hours26436 h
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$ 540,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationMACHINE IS TO BE SOLD AS IS, WHERE IS
NO BLADE INCLUDED WITH THE MACHINE. A BLADE IS AVAILABLE TO PURCHASE AT AN ADDITIONAL COST.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Goodhole in the back of cab
  • Fairthere but are peeling away
  • Fair
  • Fair
  • Fair
  • Good
  • Fairone stump pan has an ear bent on it
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fairone stump pan has an ear bent on it
  • Fair
  • Good
  • all doors working but missing weather stripping
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Fire Extinguisher - good
gauges, operator station, console
  • Fair
  • Poormultiple dash pieces are cracked or missing parts
  • Good
  • Good
  • Fair
  • Fairdo not have back lighting
  • Fair
  • Fair
  • Poorripped / coal covered
  • Good
  • Poorfront window wiper arm broken off, LH door inside track arm missing, RH door does not spray
  • No
  • No
  • No
engine
  • PoorRH plugged, LH seal cover broken
  • Goodgreen
  • Poorpossible engine mount broken, machine shakes violently without load.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yespossible broken engine mount, engine shakes violently when at idle, or no load
  • Yesfrom the RH starter
  • No
  • 66 psi
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Goodall lights that are on the machine work, missing 2 lights on the lift cylinder and 1 on LH fender
  • Yes
transmission
  • Good
  • Good
  • Good
  • Fairsuction line for trans leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Fairboth handrails are bent, one pusharm is missing the castle step
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front2.092.16968
Carrier Rollers Rear2.222.236059
Idlers Front28296472
Idlers Rear28306476
Links1.851.827072
Pins & Bushings (External).74.8246
Segments2.12.16262
Track Roller 12.092.16968
Track Roller 22.222.236059
Track Roller 32.12.16262
Track Roller 42.12.076265
Track Roller 52.162.135659
Track Roller 62.162.145660
Track Roller 72.352.365453
Track Roller 82.172.166261
Track Shoe Grouser Height1.361.37118118
Idlers / TypeFront Idler Part #187-1484 Rear Idler Part #187-1484
Link / Brand / Part NumberPart #320-3541
Notes - UNDERCARRIAGE 2Sprockets: 335, 335, 58, 58
Pins & Bushings (External)Sealed & Lubricated
Track Shoes Width / TypeE.S.
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorshank tooth worn out
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone