Caterpillar D9T

Caterpillar D9T

Price
992,000 USD
Year
2019
Working hours
1672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D9T
CategoryCrawler dozers
Serial NumberREX00599
Unit NumberREX599
Catalog NumberCU4424480
Manufacturing Year2019
Hours1672 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax992,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information*D9T TRACTOR
*HYDRAULIC TANK VALVE
*LUBRICANT GROUP
CERT EMISSIONS, EPA/EU
ENGINE COOLANT, STD (-37C)
EXHAUST, STANDARD
FILM, AFTERTREATMENT, ENGLISH
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
OPERATORS AR, STANDARD
SEAT, HEATED & VENTILATED
TRACK, 685MM SES
UNDERCARRIAGE, BASIC
9SU/U DOZER, DUAL TILT
BLADE, 9U ABRASION
CARRIER ROLLERS, COLD WEATHER
BATTERY GROUP, COLD WEATHER
FUEL LINES, STANDARD
RIPPER, MS STANDARD
BASIC TRACTOR ARRANGEMENT
CYLINDER GROUP, STANDARD
GLASS, SINGLE PANE
MACHINE CONTROL, BASIC
MOUNTING GP, LIGHTS
TRUNNIONS, STANDARD DOZER
GUARDS, BOTTOM, STANDARD
HYDRAULICS, DUAL TILT
PACK, TRUCK, DOMESTIC
VISIBILITY AR, SINGLE CAMERA
DEF TANK, FAST FILL
FAST FILL, DEF, RIPPER
LIGHTS, TWELVE
PRELUBE, ENGINE
FINAL DRIVES, COLD WEATHER
TOOTH, MULTI-SHANK RIPPER
VIMS & CELL PROD LINK, PLE641
Features
Additional Information*D9T TRACTOR
*HYDRAULIC TANK VALVE
*LUBRICANT GROUP
CERT EMISSIONS, EPA/EU
ENGINE COOLANT, STD (-37C)
EXHAUST, STANDARD
FILM, AFTERTREATMENT, ENGLISH
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
OPERATORS AR, STANDARD
SEAT, HEATED & VENTILATED
TRACK, 685MM SES
UNDERCARRIAGE, BASIC
9SU/U DOZER, DUAL TILT
BLADE, 9U ABRASION
CARRIER ROLLERS, COLD WEATHER
BATTERY GROUP, COLD WEATHER
FUEL LINES, STANDARD
RIPPER, MS STANDARD
BASIC TRACTOR ARRANGEMENT
CYLINDER GROUP, STANDARD
GLASS, SINGLE PANE
MACHINE CONTROL, BASIC
MOUNTING GP, LIGHTS
TRUNNIONS, STANDARD DOZER
GUARDS, BOTTOM, STANDARD
HYDRAULICS, DUAL TILT
PACK, TRUCK, DOMESTIC
VISIBILITY AR, SINGLE CAMERA
DEF TANK, FAST FILL
FAST FILL, DEF, RIPPER
LIGHTS, TWELVE
PRELUBE, ENGINE
FINAL DRIVES, COLD WEATHER
TOOTH, MULTI-SHANK RIPPER
VIMS & CELL PROD LINK, PLE641
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone