Caterpillar D8T

Caterpillar D8T

Price
520,000 USD
Year
2015
Working hours
4243 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00285
Unit Number033460
Catalog NumberCU4471901
Manufacturing Year2015
Hours4243 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 520,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information8 RIPPER, MULTI SHANK
8SU/U BULLDOZER, GUARDED
ACCUGRADE READY, SINGLE TILT
CARRIER ROLLERS, SUSPENDED
FAN, REVERSING, SINGLE TILT
FUEL SYSTEM, FAST FILL
GUARD, FAN DEBRIS
GUARDS, BOTTOM, HD, SEALED
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, SATELLITE PL321
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone