Caterpillar D8T

Caterpillar D8T

Price
680,000 USD
Year
2018
Working hours
2071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC01740
Unit NumberFMC1740
Catalog NumberCU4376439
Manufacturing Year2018
Hours2071 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax680,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information8U BLADE, ROCK GRD/WEAR PLATE
8 RIPPER, MULTI SHANK
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, EXTREME SERVICE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FLUIDS, STANDARD
FUEL SYSTEM, FAST FILL
GRAB HANDLES, PUSH ARM
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, WITH SCREEN
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
PUSH ARMS, SINGLE TILT, STD
RADIO, AM/FM
ROLL ON-ROLL OFF
SEAT, CLOTH, HEATED
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
8SU/U BULLDOZER, BASIC
FINAL DRIVES, STANDARD
TOOTH, MULTI-SHANK RIPPER
RADIATOR, 6.35 FPI, DEBRIS
LIGHTS, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
GAUGE, STANDARD
Features
Additional Information8U BLADE, ROCK GRD/WEAR PLATE
8 RIPPER, MULTI SHANK
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, EXTREME SERVICE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FLUIDS, STANDARD
FUEL SYSTEM, FAST FILL
GRAB HANDLES, PUSH ARM
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, WITH SCREEN
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
PUSH ARMS, SINGLE TILT, STD
RADIO, AM/FM
ROLL ON-ROLL OFF
SEAT, CLOTH, HEATED
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
8SU/U BULLDOZER, BASIC
FINAL DRIVES, STANDARD
TOOTH, MULTI-SHANK RIPPER
RADIATOR, 6.35 FPI, DEBRIS
LIGHTS, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
GAUGE, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone