Caterpillar D8T

Caterpillar D8T

Price
265,000 USD
Year
2010
Working hours
7360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberJ8B02363
Unit NumberAA-10143
Catalog NumberCU4702593
Manufacturing Year2010
Hours7360 h
CountryMexico
LocationGuadalajara
Pricing
Price Excluding Tax265,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
RIPPER, SINGLE SHRIPPER, SINGLE SH
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, LEVERSTEER, LEVER
SCREENSSCREENS
Additional InformationAIR SUSPENSION SEAT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
RIPPER, SINGLE SHRIPPER, SINGLE SH
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, LEVERSTEER, LEVER
SCREENSSCREENS
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • FairRequiere limpieza y mtto a la unidad.
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Motor reparado en AGOSTO 2020
  • Ok.
  • Ok.
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairAntena Dañada
  • Good
  • PoorAlgunos arneses requieren reacondicionamiento
  • FairRotos
transmission
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Alojamientos y pernos de acoples con juego.
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE60%
Notes - UNDERCARRIAGE 1Porcentajes de vida: Cadenas: 50% / Bujes 70% / Zapatas 80% / Ruedas guia 40% / Rodillos inferiores 70% / Sprokets 60%
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Se reparo el motor en AGOSTO 2020
  • Maquina requiere de algunas reparaciones - reacondicionamientos.
ripper / grapple / winch
  • No
  • No
  • Good
  • Good
  • Fair
  • FairDesgates - Juego en acoplamientos
  • Fair
  • Fair
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 3336788000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone