Caterpillar D8T

Caterpillar D8T

Price
440,000 USD
Year
2014
Working hours
1780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01297
Unit NumberUE5292
Catalog NumberCU4566919
Manufacturing Year2014
Hours1780 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 440,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationALTERNATOR, 150AMP, STANDARD
BASIC ARRANGEMENT
BATTERIES, HD
BRAKES, STANDARD
CAB PLATFORM, STANDARD
CAB, GLASS AND PRECLEANER, STD
CATERPILLAR PRODUCT LINK PL522
CLEAN EMISSIONS MODULE
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, STANDARD
D8T TRACTOR - 3
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVE, STD
FLUIDS, STANDARD
FUEL GROUP, STANDARD
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULIC, SNGL TILT, STD FAN
INSTR, DOMESTIC
LANGUAGE, ADVISOR, 1
LIGHTS, PREMIUM, REAR SCREEN
NO CARRIER ROLLERS
NO REAR ATTACHMENT
OIL DRAIN, STANDARD
PRECLEANER, STANDARD
RADIATOR, 8.5 FPI, STANDARD
SCREEN, REAR
SEAT, CLOTH
STANDARD GAUGE
TC, TD, RETARDER
TRACK, 24" ES, PPR
TRANSMISSION AND DRIVE LINE
UNDERCARRIAGE, PPR
VISIBILITY AR, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone