Caterpillar D8T

Caterpillar D8T

Price
On Request
Year
2008
Working hours
15351 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberKPZ02841
Unit NumberE0063068
Catalog NumberCU4557856
Manufacturing Year2008
Hours15351 h
CountryUnited States
LocationSpokane, WA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationLIGHT RIPPER
THERMAL SHIELD
CATERPILLAR PRODUCT LINK PL321
GUARD FAN DEBRIS
GUARD FUEL TANK
CONVERTER 24 VOLT TO 12 VOLT
8 RIPPER MULTI-SHANK
S/N TDD01165
S/N DZB00351
SEAT CLOTH AIR SUSPENSION
SEA ENABLED 5/14/2009
10/27/09 2 RIPPER SHANKS
CYLINDER LIFT WITH LINES - LH
CYLINDER LIFT WITH LINES - RH
8U BULLDOZER BASIC
HYDRAULICS RIPPER
TOOTH MULTISHANK RIPPER
MOUNTING ACCUGRADE RECEIVERS
INSTALLATION ACCUGRADE READY
LIGHTS TEN HI-MOUNT
ALTERNATOR 150 AMP
EQUIP# E0063068
TRACK 22 ES (44 SEC)
CARRIER ROLLERS
OIL CHANGE SYSTEM
8U BLADE AS W/RK GRD& W.PLT
D8T TRACTOR
HEATER ENGINE COOLANT (120V)
MOUNTING CYLINDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone