Caterpillar D8T

Caterpillar D8T

Price
745,000 USD
Year
2019
Working hours
823 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberAW400708
Unit NumberAW4708
Catalog NumberCU4517039
Manufacturing Year2019
Hours823 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax745,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationPhotos taken October 2020

OIL CHANGE SYSTEM HIGH SPEED
OPERATORS AR, QUICK OPENING
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
RADIO, AM/FM
RIPPER, MULTI-SHANK
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
8SU/U BULLDOZER, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD & WEAR PLT
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
INSTRUCTION, DOMESTIC
LANE 2 ORDER
MANUAL, ENGLISH
HEATER, ENGINE COOLANT 120V
BRAKES, EXTREME SERVICE
GRAB HANDLES, PUSH ARM
FUEL SYSTEM, FAST FILL
GUARD, FAN DEBRIS
LIGHTS, PREMIUM
PUSH ARMS
REAR HYDRAULICS, RIPPER
VISIBILITY AR, CAMERA
ALTERNATOR, 150AMP STD
CAB AR, SINGLE PANE
LINES, SINGLE TILT
ARO, SINGLE TILT
Features
Additional InformationPhotos taken October 2020

OIL CHANGE SYSTEM HIGH SPEED
OPERATORS AR, QUICK OPENING
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
RADIO, AM/FM
RIPPER, MULTI-SHANK
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
8SU/U BULLDOZER, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD & WEAR PLT
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
INSTRUCTION, DOMESTIC
LANE 2 ORDER
MANUAL, ENGLISH
HEATER, ENGINE COOLANT 120V
BRAKES, EXTREME SERVICE
GRAB HANDLES, PUSH ARM
FUEL SYSTEM, FAST FILL
GUARD, FAN DEBRIS
LIGHTS, PREMIUM
PUSH ARMS
REAR HYDRAULICS, RIPPER
VISIBILITY AR, CAMERA
ALTERNATOR, 150AMP STD
CAB AR, SINGLE PANE
LINES, SINGLE TILT
ARO, SINGLE TILT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone