Caterpillar D8T

Caterpillar D8T

Price
125,500 USD
Year
2006
Working hours
18372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberKPZ01084
Unit NumberUM63888
Catalog NumberCU4598025
Manufacturing Year2006
Hours18372 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 125,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
SWEEPSSWEEPS
Additional Information8U BULLDOZER, BASIC
CARRIER ROLLERS
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
CYLINDERS, DUAL TILT
ENGINE S/N LHX04483
GUARD, UNDERCARRIAGE
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, DUAL TILT
INSTALLATION ARRANGEMENT,WINCH
LIGHTS, EIGHT, SWEEPS
MOUNTING, CYLINDER
PA140VS WINCH, VARIABLE SPEED
S/N 0503067
S/N DZB00196
SCREEN, REAR
SEAT, CLOTH, AIR SUSPENSION
TRACK, 28" ES (44 SEC)
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SWEEPSSWEEPS
Additional Information8U BULLDOZER, BASIC
CARRIER ROLLERS
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
CYLINDERS, DUAL TILT
ENGINE S/N LHX04483
GUARD, UNDERCARRIAGE
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, DUAL TILT
INSTALLATION ARRANGEMENT,WINCH
LIGHTS, EIGHT, SWEEPS
MOUNTING, CYLINDER
PA140VS WINCH, VARIABLE SPEED
S/N 0503067
S/N DZB00196
SCREEN, REAR
SEAT, CLOTH, AIR SUSPENSION
TRACK, 28" ES (44 SEC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone