Caterpillar D8T

Caterpillar D8T

Price
330,000 USD
Year
2008
Working hours
7470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberJ8B01660
Unit NumberAQ-9464
Catalog NumberCU1741482
Manufacturing Year2008
Hours7470 h
CountryMexico
LocationQueretaro
Pricing
Price Excluding Tax$ 330,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • No
  • Yes
  • El bull tiene placas de reforzamiento y soldadura mal aplicadas - Ripper con soldadura mal aplicada reforzamiento por fisuras. juego en alojamientos y pernos de acoplamiento de bull y ripper.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairReforzamiento de soldadura mal aplicada en ripper y bull por fisuras.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorCaducado.
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • FairNo arrojan agua.
engine
  • No
  • No
  • Yes
  • No
  • NoPresenta humedad en cárter y tapa de distribución
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • YesPresenta humedad.
  • Yes
  • Yes
  • Yes
  • YesPresenta un ruido anormal, no fuerte.
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • YesCilindros presentan humedad.
  • Los cilindros presentan una leve humedad de aceite.
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
blade
  • El bull tiene placas de reforzamiento y soldadura mal aplicadas por fisuras.
  • FairReforzamiento de soldadura por fisuras.
  • Fair
  • Good
  • FairReforzamiento con placas y soldadura.
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
final drives
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEEslabones 70% de vida / Pernos 70% de vida / Zapatas 30% de vida / ruedas guia 20% de vida / rodillos 50% de vida.
Pins & Bushings Turned?No
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
ripper / grapple / winch
  • Ripper presenta reforzamiento con placas y soldadura mal aplicada por fisuras.
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone