Caterpillar D8T

Caterpillar D8T

Price
270,000 USD
Year
2009
Working hours
8920 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberJ8B01819
Unit NumberJT-3824
Catalog NumberCU1741483
Manufacturing Year2009
Hours8920 h
CountryMexico
LocationQueretaro
Pricing
Price Excluding Tax$ 270,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • No
  • No
  • EL bull tiene placas de reforzamiento y soldadura mal aplicada. / Carrileria desgastada.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo arrojan agua
engine
  • No
  • No
  • Yes
  • No
  • YesPresenta humadad en carter
  • No
  • No
  • OK
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • NoPresenta humedad
  • Yes
  • Yes
  • Yes
  • No
  • Se escucha un ruido anormal
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • FairSe percibe un ruido anormal
  • Good
  • Good
  • Fair
steering
  • Sistema de dirrecion lento.
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
  • Good
  • Good
hydraulics
  • No
  • Fair
  • Fair
  • Fair
  • FairPresentan humedad
  • Fair
  • Fair
  • Good
  • Good
  • Fair
blade
  • Tiene placas de reforzamiento y soldadura mal aplicadas. desgaste, juego en alojamientos, pernos y acoplamientos.
  • FairReforzamiento con soldadura mal aplicada por fisuras.
  • Fair
  • Good
  • FairTiene placas y soldadura de reforzamiento mal aplicadas.
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
final drives
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEZapatas 10% de vida / cadenas 50% de vida / Ruedas guía 20% de vida / rodillos 60 % de vida / Sprocket 30% de vida
Pins & Bushings Turned?No
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
ripper / grapple / winch
  • Ripper tiene reforzamientos con placas y soldadura mal aplicada. / juego en alojamientos y pernos.
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone