Caterpillar D8T AW

Caterpillar D8T AW

Price
655,000 USD
Year
2018
Working hours
640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T AW
CategoryDozers
Serial NumberFMC01700
Unit Number455305
Catalog NumberCU4500891
Manufacturing Year2018
Hours640 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax655,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationCAT CERTIFIED USED
637 GD 6/5/20
BATTERIES, HEAVY DUTY
8A BULLDOZER IN
ALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BLADE, 8A IN
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LIGHTS, PREMIUM, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE,HD XL SUS ARCTIC
VISIBILITY AR, BASIC
Features
Additional InformationCAT CERTIFIED USED
637 GD 6/5/20
BATTERIES, HEAVY DUTY
8A BULLDOZER IN
ALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BLADE, 8A IN
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LIGHTS, PREMIUM, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE,HD XL SUS ARCTIC
VISIBILITY AR, BASIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • FairNormal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
ripper / grapple / winch
  • Yes
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone