Caterpillar D8T

Caterpillar D8T

Price
655,000 USD
Year
2015
Working hours
2022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00242
Unit NumberFMC00242
Catalog NumberCU2280518
Manufacturing Year2015
Hours2022 h
CountryUnited States
Location6301 Rutledge Pike, TN
Pricing
Price Excluding Tax$ 655,000
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTION, DOMESTIC
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
ENGINE, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
OIL DRAIN, STANDARD
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 660MM / 26" ES, PPR
CARRIER ROLLERS, SUSPENDED
FAN, SINGLE TILT
HYDRAULICS, RIPPER
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT (120V)
ALTERNATOR, 150AMP, BASIC
CAB, SINGLE PANE GLASS
LIGHT, BASIC
OPERATORS AR, STANDARD
SEAT, AIR SUSPENSION
CONTROL, BASIC, SINGLE TILT
VISIBILITY AR, BASIC
FUEL SYSTEM, STANDARD
PRODUCT LINK, SATELLITE PL321
8 RIPPER, MULTI SHANK
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
CYLINDERS, LIFT, BASIC
MANUAL, ENGLISH
ENGINE COOLANT, STD (-37C)
FAN SPEED, LOW, COLD WEATHER
GRAB HANDLES, PUSH ARM
ANTIFREEZE WINDSHIELD WASHER
GUARD, FUEL TANK
PUSH ARMS, SINGLE TILT, STD
TOOTH, MULTI-SHANK RIPPER
8SU/U BULLDOZER, BASIC
BLADE, 8SU W/RK GRD & WEAR PLT
ROLL ON-ROLL OFF
LANE 3 ORDER
GAUGE, STANDARD
NEW CATERPILLAR D8T
FINAL DRIVES, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone