Caterpillar D8T

Caterpillar D8T

Price
750,000 USD
Year
2018
Working hours
593 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC01503
Unit NumberFMC1503
Catalog NumberCU4466248
Manufacturing Year2018
Hours593 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 750,000
Tax-
Price Including Tax-
Features
Additional InformationANGLE BLADE
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, EXTREME SERVICE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
ALTERNATOR, 150AMP, BASIC
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARD, FAN DEBRIS
GUARD, FUEL TANK
GUARDS, BOTTOM, HD, SEALED
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LIGHTS, PREMIUM, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 660MM / 26" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
WINDOW SHADES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone