Caterpillar D7E

Caterpillar D7E

Price
303,155 USD
Year
2011
Working hours
1108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberSCG00155
Unit Number70373
Catalog NumberCU4290104
Manufacturing Year2011
Hours1108 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 303,155
Tax (10%)$ 30,316
Price Including Tax$ 333,471
Features
Additional InformationStraight Tilt Dozer, 915mm LGP Apex Shoes

Terms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Brian Zarkov
Australia
Telephone:+61 3 9566 ext 0941
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone