Caterpillar D 7 E

Caterpillar D 7 E

Price
230,000 USD
Year
2016
Working hours
5208 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 7 E
CategoryDozers
Serial NumberHKA00449
Unit Number1120331
Catalog NumberCU4414024
Manufacturing Year2016
Hours5208 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$ 230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe mounts are welded to the pusharms.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe steps are bent slightly but no repair is needed.
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe glass is scratched but does not need replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis is a standard CAT radio.
  • Good
  • GoodThis is a air suspension seat.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • GoodA PM2 was recently completed on this machine.
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • GoodThis machine is equipped with a hydraulic fan.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • This is a electric machine.
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • All
hydraulics
  • Good
  • FairThe last service was at 4577.
  • Good
  • FairThe blade cylinder has been reshimmed to 10% movement.
  • FairThe yoke bearings are worn around 50%.
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • FairThe push arm pins and bearings are worn around 20%.
  • FairThe push arms are worn around 40% at the blade mounting points and can be reshimmed.
  • Good
  • Good
  • FairThe trunnions are worn but have been shimmed to little movement.
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front182mm181mm3240
Carrier Rollers Rear181mm181mm4040
Idlers Front24mm24mm4848
Links136mm136mm2828
Pins & Bushings (External)78mm78mm88
Segments228mm228mm5050
Track Roller 119mm19mm1818
Track Roller 219mm19mm1818
Track Roller 320mm21mm2430
Track Roller 428mm27mm6864
Track Roller 529mm28mm7268
Track Roller 628mm27mm6864
Track Roller 7GaurdGaurd
Track Shoe Grouser Height72mm72mm1818
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE62%
Equalizer BarThere is minor play in the center pin.
Link / Brand / Part NumberCAT 6I-9240 6I-9239
Track Shoes Width / Type61CM
emissions
  • Good
  • GoodThe DPF has 627 hours on it since it was cleaned.
  • No
  • Full
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone