Caterpillar D7ELGP

Caterpillar D7ELGP

Price
315,961 USD
Year
2015
Working hours
5383 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7ELGP
CategoryDozers
Serial NumberSSH00316
Catalog NumberCU4541394
Manufacturing Year2015
Hours5383 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$ 315,961
Tax-
Price Including Tax-
Features
Additional Information*FINNING PREMIUM USED
A BLADE
CAB, HEAT , AC
EMISSION LABEL ON ENGINE
ENGINE AT 3671 HRS
NEW UC AT 4679 HRS
POSITIVE AIR SHUTOFF
PRODUCT LINK 321L, ENGINE HEATER 120V
RIPPER*
SWEEPS, FUEL TANK, BOTTOM GUARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone