Caterpillar D 7 E LGP

Caterpillar D 7 E LGP

Price
320,000 USD
Year
2017
Working hours
5270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 7 E LGP
CategoryDozers
Serial NumberSSH00354
Unit Number1204079
Catalog NumberCU4428239
Manufacturing Year2017
Hours5270 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 320,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
WINCHWINCH
HYD CONTROLHYD CONTROL
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
STEER, LEVERSTEER, LEVER
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • No
  • YesSOS was taken during last service
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRear glass guard
  • Good
  • Good
  • FairPhosphate damage, some surface rust and paint fade.
  • Good
  • FairAir conditioner cover has light dents
  • FairStep on right has slight bend
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM FM CD Bluetooth
  • GoodNormal wear
  • GoodAir ride
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodLED
transmission
  • Yes
  • No
  • GoodGenerator for drive motors is in good condition
  • Good
  • GoodMotors are in good working condition
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Forward 1.5
  • Good
  • Good
hydraulics
  • No
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • FairSome loose play and movement
  • Good
  • FairCorner have been repaired in blade
  • Good
  • FairFrame has been repaired on lower arms
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarSome minor wear
Link / Brand / Part NumberCAT 6I-9240 / 6I-9239
Track Shoes Width / Type36 inch single grouser
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front208207.54344
Carrier Rollers Rear2142102432
Idlers Front2120120
Links1361362828
Pins & Bushings (External)75754040
Pins & Bushings (Internal)8678662010
SegmentsFairFair2525
Track Roller 1202127
Track Roller 21819918
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 620202323
Track Roller 719.5211827
Track Roller 8GuardGuard
Track Shoe Grouser Height65.566.52424
emissions
  • No
  • 100%
  • Good
  • GoodService was performed at 5270 hours
ripper / grapple / winch
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone