Caterpillar D6 VP

Caterpillar D6 VP

Price
415,000 USD
Year
2019
Working hours
1400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6 VP
CategoryCrawler dozers
Serial NumberRDC00478
Unit Number469166
Catalog NumberCU4705144
Manufacturing Year2019
Hours1400 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax415,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information1400 GD 11/30/20
GUARD, BOTTOM, HD, VPAT
TRACK, 30" MS HDXL
PRECLEANER, BASIC
UC, HDXL, FINE GRADING
OIL DRAIN, BASIC
ALTERNATOR, 150 AMP
SEAT, STANDARD
CAB, STANDARD
FUEL TANK, BASIC
BASIC ARRANGEMENT
C9 ENGINE
GRAB HANDLES, STANDARD, VPAT
CONTROL, ARO/GRADE W/3D, VPAT
FAN, REVERSING, VPAT
HYDRAULICS, VPAT
ENCLOSURE, ENGINE, VPAT
VPAT DOZER PACKAGE
BLADE, LGP VPAT
CONTROL, RIPPER
FILM, WARNING, ANSI
TOOTH, CURVED
PROD LINK,DUAL PLE782
RIPPER, HIGH LIFT
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
VISIBILITY ARR, SINGLE CAMERA
ENGINE, LUC, STANDARD
ARO W/ASSIST
LIGHTS, 6, LED, BASIC
WATER JACKET HEATER, 110V
Features
Additional Information1400 GD 11/30/20
GUARD, BOTTOM, HD, VPAT
TRACK, 30" MS HDXL
PRECLEANER, BASIC
UC, HDXL, FINE GRADING
OIL DRAIN, BASIC
ALTERNATOR, 150 AMP
SEAT, STANDARD
CAB, STANDARD
FUEL TANK, BASIC
BASIC ARRANGEMENT
C9 ENGINE
GRAB HANDLES, STANDARD, VPAT
CONTROL, ARO/GRADE W/3D, VPAT
FAN, REVERSING, VPAT
HYDRAULICS, VPAT
ENCLOSURE, ENGINE, VPAT
VPAT DOZER PACKAGE
BLADE, LGP VPAT
CONTROL, RIPPER
FILM, WARNING, ANSI
TOOTH, CURVED
PROD LINK,DUAL PLE782
RIPPER, HIGH LIFT
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
VISIBILITY ARR, SINGLE CAMERA
ENGINE, LUC, STANDARD
ARO W/ASSIST
LIGHTS, 6, LED, BASIC
WATER JACKET HEATER, 110V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone