Caterpillar D6 VP

Caterpillar D6 VP

Price
405,000 USD
Year
2019
Working hours
651 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6 VP
CategoryDozers
Serial NumberRBP00317
Unit Number464439
Catalog NumberCU4642217
Manufacturing Year2019
Hours651 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 405,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information651 GD 7/6/20
CONTROL, STANDARD, VPAT
OIL CHANGE SYSTEM, HIGH SPEED
PREMIUM DISPLAY, NON ARO
SEAT, STANDARD
GUARD, FUEL TANK
TRACK, 610MM/24" ES TRAP HDXL
FUEL TANK, BASIC
BASIC ARRANGEMENT
TOOTH, STRAIGHT
SEALS, REAR
FLUIDS, STD OIL, -35F
CONTROL, RIPPER
GRAB HANDLES, STANDARD, VPAT
FILM, WARNING, ANSI
WATER JACKET HEATER, 110V
SEALS, HIGH DEBRIS
FAN, REVERSING, VPAT
HYDRAULICS, VPAT
ENCLOSURE, ENGINE, VPAT
GUARD, BOTTOM, VPAT
VPAT DOZER PACKAGE
RIPPER, HIGH LIFT
BLADE, VPAT
LIGHT, WARNING
ALTERNATOR, 150 AMP, DUCTED
ENGINE, LUC, THERMAL SHIELD
CAB, HIGH DEBRIS
FINAL DRIVE, 82"(2083 MM), GRD
PRECLEANER, WITH SCREEN
GUARD, LIGHTS, PREMIUM
UNDERCARRIAGE, HDXL, CTR GUIDE
VISIBILITY ARR, SINGLE CAMERA
LIGHTS, 12, LED, PREMIUM VPAT
Features
Additional Information651 GD 7/6/20
CONTROL, STANDARD, VPAT
OIL CHANGE SYSTEM, HIGH SPEED
PREMIUM DISPLAY, NON ARO
SEAT, STANDARD
GUARD, FUEL TANK
TRACK, 610MM/24" ES TRAP HDXL
FUEL TANK, BASIC
BASIC ARRANGEMENT
TOOTH, STRAIGHT
SEALS, REAR
FLUIDS, STD OIL, -35F
CONTROL, RIPPER
GRAB HANDLES, STANDARD, VPAT
FILM, WARNING, ANSI
WATER JACKET HEATER, 110V
SEALS, HIGH DEBRIS
FAN, REVERSING, VPAT
HYDRAULICS, VPAT
ENCLOSURE, ENGINE, VPAT
GUARD, BOTTOM, VPAT
VPAT DOZER PACKAGE
RIPPER, HIGH LIFT
BLADE, VPAT
LIGHT, WARNING
ALTERNATOR, 150 AMP, DUCTED
ENGINE, LUC, THERMAL SHIELD
CAB, HIGH DEBRIS
FINAL DRIVE, 82"(2083 MM), GRD
PRECLEANER, WITH SCREEN
GUARD, LIGHTS, PREMIUM
UNDERCARRIAGE, HDXL, CTR GUIDE
VISIBILITY ARR, SINGLE CAMERA
LIGHTS, 12, LED, PREMIUM VPAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources