Caterpillar D6 VP

Caterpillar D6 VP

Price
385,000 USD
Year
2019
Working hours
1718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6 VP
CategoryDozers
Serial NumberRBP00348
Unit Number467475
Catalog NumberCU4683326
Manufacturing Year2019
Hours1718 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax385,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional InformationCAT CERTIFIED USED
1715 MWL 10/26/20
TOOTH, CURVED
PRECLEANER, BASIC
FINAL DRIVE, 82" (2083 MM)
OIL DRAIN, BASIC
FAN, REVERSING, VPAT
TRACK, 610MM / 24" ES HDXL
CONTROL, ARO/GRADE W/3D, VPAT
PROD LINK,DUAL PLE782
HYDRAULICS, VPAT
RIPPER, HIGH LIFT
ALTERNATOR, 150 AMP
SEAT, STANDARD
FLUIDS, STD OIL, -35F
CAB, STANDARD
FUEL TANK, BASIC
UNDERCARRIAGE, HDXL, CTR GUIDE
BASIC ARRANGEMENT
VISIBILITY ARR, SINGLE CAMERA
ENGINE, LUC, STANDARD
ENCLOSURE, ENGINE, VPAT
BLADE, VPAT
GUARD, BOTTOM, VPAT
VPAT DOZER PACKAGE
CONTROL, RIPPER
ARO W/ASSIST
LIGHTS, 6, LED, BASIC
WATER JACKET HEATER, 110V
GRAB HANDLES, STANDARD, VPAT
FILM, WARNING, ANSI
Features
Accessories
ENGINEENGINE
Additional InformationCAT CERTIFIED USED
1715 MWL 10/26/20
TOOTH, CURVED
PRECLEANER, BASIC
FINAL DRIVE, 82" (2083 MM)
OIL DRAIN, BASIC
FAN, REVERSING, VPAT
TRACK, 610MM / 24" ES HDXL
CONTROL, ARO/GRADE W/3D, VPAT
PROD LINK,DUAL PLE782
HYDRAULICS, VPAT
RIPPER, HIGH LIFT
ALTERNATOR, 150 AMP
SEAT, STANDARD
FLUIDS, STD OIL, -35F
CAB, STANDARD
FUEL TANK, BASIC
UNDERCARRIAGE, HDXL, CTR GUIDE
BASIC ARRANGEMENT
VISIBILITY ARR, SINGLE CAMERA
ENGINE, LUC, STANDARD
ENCLOSURE, ENGINE, VPAT
BLADE, VPAT
GUARD, BOTTOM, VPAT
VPAT DOZER PACKAGE
CONTROL, RIPPER
ARO W/ASSIST
LIGHTS, 6, LED, BASIC
WATER JACKET HEATER, 110V
GRAB HANDLES, STANDARD, VPAT
FILM, WARNING, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone