Caterpillar D6T

Caterpillar D6T

Price
270,000 USD
Year
2018
Working hours
3396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberNDY00298
Unit Number1210432
Catalog NumberCU4609616
Manufacturing Year2018
Hours3396 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 270,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
BLUETOOTH RADIO
XL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
BLUETOOTH RADIO
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • No
  • YesTaken 4-16-20 @ 3392 hrs
  • Good
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good25%
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • Good
  • GoodRear cab screen
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yesiso 3471-2008
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled April 2020
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good70 vent 34
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good
  • Good69 vent 107
  • Good
  • Good3396 hours
  • Good
  • GoodAM/FM/Bluetooth
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 4-16-20 @ 3392 hrs
  • GoodRed
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 4-16-20 @ 3392 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • YesNo canister installed
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • GoodServiced 4-16-20 @ 3392 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • GoodServiced 4-16-20 @ 3392 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • GoodCenter edges have been turned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersGood per measurement
Cannon / Track AdjusterGood operating condition
Carrier RollersGood per measurement
Equalizer BarGood operating condition
Idlers / TypeGood per measurement
Link / Brand / Part NumberCAT, 378-8241
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)No available wear chart, good operating condition
Pivot ShaftGood operating condition
SegmentsGood per measurement
Track Shoes Width / Type24 inch
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1951961612
Carrier Rollers RearN/AN/A
Idlers Front26.52036
Idlers Rear252588
Links1291292424
Pins & Bushings (External)811810
Pins & Bushings (Internal)70.5713224
Segments2212222118
Track Roller 117171212
Track Roller 10N/AN/A
Track Roller 217171212
Track Roller 317171212
Track Roller 417171212
Track Roller 517171212
Track Roller 617171212
Track Roller 719.519.52727
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoe Grouser Height6564.512
comments, misc. repairs, general remarks
  • Retail Good
emissions
  • No
  • 95%
  • Good
  • Good
ripper / grapple / winch
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3 shanks, teeth worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources