Caterpillar D6T

Caterpillar D6T

Price
319,000 USD
Year
2018
Working hours
1058 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberGCT02568
Unit Number10068026
Catalog NumberCU4318150
Manufacturing Year2018
Hours1058 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$ 319,000
Tax-
Price Including Tax-
Features
Additional Information6SU XL BULLDOZER, BASIC
AIR CONDITIONER, ROPS MOUNT
ALTERNATOR, 150 AMP
CONVERSION AR FORESTRY
CYLINDER, LIFT WITH LINES -
DRAINS, ECOLOGY, POWERTRAIN
GUARD, CRANKCASE,HEAVY DUTY
HYDRAULICS, RIPPER
INSTRUCTION INTERNATIONAL
LANE 3 ORDER
LIGHTS, ELEVEN
MANUAL, PORTUGUESE
MOUNTING, CYLINDER
PRESCREENER -
PRODUCT LINK, SATELLITE PL32
RADIATOR, WASTE HANDLING
RIPPER, MULTI-SHANK
ROLL ON-ROLL OFF
TANK, FUEL,ADDITIONAL CAPACI
TOOTH, CURVED
TRACK, 22" ES (41 SEC) HD
UNDERCARRIAGE, HEAVY DUTY
YADAPTER GP - FAST FILL FUEL
YEAR OF MANUFACTURE PLATE
YEM ANTI-FREEZE
YLEXXAIRE FAN
YPREMIUM CAB PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 2 29277196
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone