Caterpillar D6TVP

Caterpillar D6TVP

Price
On Request
Year
2015
Working hours
2748 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TVP
CategoryDozers
Serial NumberRAD00659
Catalog NumberCU4384314
Manufacturing Year2015
Hours2748 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, SBLADE, S
BLADE, DUAL TILTBLADE, DUAL TILT
STEER, JOYSTICKSTEER, JOYSTICK
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
BLUETOOTH RADIO
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • N/a
  • Good
  • No beacon
  • Good
  • Good
  • Good
  • PoorOut of date Feb 2015
gauges, operator station, console
  • No
  • No
  • No
  • N/a
  • GoodOutside temp 38 degrees, unable to verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N/a
  • N
  • N/a
  • FairNeeds to be blown out with air
  • GoodRed
  • Good
  • FairDented
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • N/a
  • Good
  • Good
hydraulics
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE45%
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
emissions
  • No
  • Full
  • N/a
  • Good
  • Good
ripper / grapple / winch
  • No ripper
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone